Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Isel-Automation
Description
iCP-18-14 Aluprofil - isel Aluminium connector profile, construction iCP
Bill of material
202000 6208
ARTNR
Part number
202000 6208
DESC
Description
iCP-18-14,75
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
MAT
Material
EN AW 6060
WEIGHT
Weight
0.22 kg/m
SURFACE
Surface finish
anodized
MOMENTIX
Ix
0.16 cm^4
MOMENTIY
Iy
0.324 cm^4
MOMENTWX
Wx
0.193 cm^4
MOMENTWY
Wy
0.36 cm^4
SHOP
Shop
Onlineshop
WEBSITE
Webpage
You can find further information on our webpage
ROHS
REACH
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices