Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Isel-Automation
Description
iSP-36-90-50 Aluprofil - isel Aluminium stand profile, vertical construction iSP
Bill of material
202000 6226
ARTNR
Part number
202000 6226
DESC
Description
iSP-36-90-50
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
MAT
Material
EN AW 6060
WEIGHT
Weight
1.39 kg/m
SURFACE
Surface finish
anodized
MOMENTIX
Ix
8.01 cm^4
MOMENTIY
Iy
41.09 cm^4
MOMENTWX
Wx
4.45 cm^4
MOMENTWY
Wy
9.131 cm^4
SHOP
Shop
Onlineshop
WEBSITE
Webpage
You can find further information on our webpage
ROHS
REACH
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady