Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Isel-Automation
Description
iCP-18-50 Aluprofil - isel Aluminium connector profile, construction iCP
Bill of material
202000 6116
ARTNR
Part number
202000 6116
DESC
Description
iCP-18-50
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
MAT
Material
EN AW 6060
WEIGHT
Weight
0.88 kg/m
SURFACE
Surface finish
anodized
MOMENTIX
Ix
1.372 cm^4
MOMENTIY
Iy
7.161 cm^4
MOMENTWX
Wx
1.513 cm^4
MOMENTWY
Wy
2.923 cm^4
SHOP
Shop
Onlineshop
WEBSITE
Webpage
You can find further information on our webpage
ROHS
REACH
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady