Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Isel-Automation
Description
iCP-18-32 Aluprofil - isel Aluminium connector profile, construction iCP
Bill of material
202000 6122
ARTNR
Part number
202000 6122
DESC
Description
iCP-18-32
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
MAT
Material
EN AW 6060
WEIGHT
Weight
0.57 kg/m
SURFACE
Surface finish
anodized
MOMENTIX
Ix
0.806 cm^4
MOMENTIY
Iy
2.13 cm^4
MOMENTWX
Wx
0.876 cm^4
MOMENTWY
Wy
1.291 cm^4
SHOP
Shop
Onlineshop
WEBSITE
Webpage
You can find further information on our webpage
ROHS
REACH
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady