Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Isel-Automation
Description
iFP-18-150-25 Aluprofil - isel Aluminium flat profile, horizontal construction iFP
Bill of material
202000 6152
ARTNR
Part number
202000 6152
DESC
Description
iFP-150-25
L
Total length
mm
Enter value for L
Total length
mm
cm
inch
ft
MAT
Material
EN AW 6060
WEIGHT
Weight
1.88 kg/m
SURFACE
Surface finish
anodized
MOMENTIX
Ix
2.76 cm^4
MOMENTIY
Iy
141.57 cm^4
MOMENTWX
Wx
3.067 cm^4
MOMENTWY
Wy
18.876 cm^4
SHOP
Shop
Onlineshop
WEBSITE
Webpage
You can find further information on our webpage
ROHS
REACH
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices